IESNA:LM-63-2002
[TEST]P1435116
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4B-940-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 4xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (104) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.23A 147.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15952.8
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 147.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
2341.9 2345.5 2306.4 2203.3 2139.4 2139.4 2199.8 2263.7 2363.3 2477.0 2715.1 3031.4 3315.7 3560.9 3795.4 4033.5 4253.9 4474.2 
4701.6 4854.4 4914.9 4904.2 4847.3 4651.9 4474.2 4360.5 4264.5 4047.7 3617.7 2590.7 1268.7 540.2 376.7 287.9 216.8 
145.7 74.6 0.0 
2341.9 2345.5 2299.3 2199.8 2135.8 2139.4 2196.2 2260.2 2359.7 2480.5 2704.4 3013.6 3305.0 3557.3 3806.1 4040.6 4275.2 4506.2 
4722.9 4897.1 4975.3 4961.1 4925.5 4694.5 4516.8 4374.7 4261.0 4022.9 3564.4 2590.7 1300.7 543.7 383.8 295.0 223.9 
149.3 74.6 0.0 
2341.9 2331.3 2295.7 2217.5 2157.1 2157.1 2217.5 2292.2 2398.8 2523.2 2739.9 3052.7 3358.3 3656.8 3930.5 4204.1 4495.5 4744.3 
5017.9 5220.5 5323.5 5341.3 5352.0 5241.8 4993.0 4776.3 4616.3 4367.6 3870.0 2835.9 1556.5 664.6 437.1 330.5 248.8 
167.0 88.8 0.0 
2341.9 2345.5 2320.6 2267.3 2217.5 2217.5 2281.5 2373.9 2477.0 2619.1 2807.5 3120.2 3496.9 3834.5 4115.3 4442.2 4751.4 5096.1 
5383.9 5643.4 5792.6 5860.2 5863.7 5860.2 5792.6 5579.4 5273.8 4929.1 4403.1 3369.0 1990.1 881.3 518.8 387.4 291.4 
202.6 106.6 0.0 
2341.9 2338.4 2334.8 2313.5 2292.2 2295.7 2356.1 2462.8 2587.1 2729.3 2924.7 3205.5 3585.7 4037.1 4385.3 4726.5 5121.0 5490.6 
5831.7 6091.1 6304.4 6475.0 6499.8 6617.1 6713.1 6674.0 6524.7 6215.5 5586.5 4484.8 3006.5 1524.6 725.0 486.9 
348.3 223.9 113.7 0.0 
2341.9 2349.0 2363.3 2384.6 2395.2 2420.1 2473.4 2580.0 2722.2 2907.0 3138.0 3404.5 3738.6 4200.5 4712.3 5153.0 5554.5 5941.9 
6247.5 6482.1 6702.4 6905.0 6958.3 7157.3 7438.0 7633.5 7661.9 7534.0 7171.5 6197.8 4499.1 2661.8 1222.5 625.5 
419.3 252.3 117.3 0.0 
2341.9 2356.1 2395.2 2452.1 2501.8 2565.8 2651.1 2761.3 2910.5 3138.0 3422.3 3731.4 4086.8 4538.2 5053.4 5611.4 6066.3 6382.6 
6563.8 6709.5 6823.2 6933.4 6983.1 7121.7 7345.6 7491.3 7519.8 7171.5 6506.9 5586.5 4278.7 2679.5 1393.1 721.4 
405.1 252.3 103.1 0.0 
2341.9 2356.1 2409.5 2491.2 2583.6 2704.4 2835.9 2988.7 3170.0 3425.8 3735.0 4079.7 4484.8 4996.6 5575.9 6204.9 6642.0 
6908.5 7079.1 7150.2 7189.3 7231.9 7235.5 7342.1 7324.3 7114.6 6595.8 5810.4 4897.1 3706.6 2402.3 1386.0 838.7 
568.6 419.3 305.6 135.0 0.0 
2341.9 2370.4 2434.3 2530.3 2647.6 2803.9 2970.9 3180.6 3436.5 3745.7 4115.3 4538.2 5060.6 5721.6 6418.1 7022.2 7487.8 
7786.3 7992.4 8123.9 8269.6 8372.7 8386.9 8426.0 8212.7 7686.8 6915.6 5892.1 4644.8 3198.4 1940.4 1243.8 835.1 
597.0 440.7 319.8 152.8 0.0 
2341.9 2366.8 2434.3 2537.4 2665.3 2825.2 3010.0 3230.4 3489.8 3827.4 4214.8 4662.5 5241.8 5931.2 6670.4 7335.0 7797.0 
8131.0 8365.6 8518.4 8653.4 8699.6 8763.6 8720.9 8479.3 7907.1 6951.2 5774.9 4410.2 2988.7 1837.3 1194.1 799.6 
561.5 419.3 312.7 167.0 0.0 
2341.9 2366.8 2437.9 2537.4 2665.3 2818.1 3013.6 3241.0 3504.0 3841.6 4232.5 4666.1 5248.9 5885.0 6595.8 7171.5 7619.3 
7857.4 7992.4 8042.2 8031.5 7939.1 7924.9 7768.5 7374.1 6681.1 5757.1 4623.4 3482.7 2327.7 1492.6 987.9 703.6 
508.2 366.0 287.9 135.0 0.0 
2341.9 2366.8 2445.0 2540.9 2661.8 2818.1 2992.3 3205.5 3461.4 3756.3 4093.9 4502.6 4953.9 5487.0 6076.9 6578.0 6887.2 
7004.5 6965.4 6833.9 6602.9 6307.9 6240.4 5917.0 5398.2 4772.7 4026.4 3145.1 2338.4 1613.4 1130.1 849.3 639.7 465.5 
334.1 252.3 106.6 0.0 
2341.9 2370.4 2437.9 2530.3 2640.4 2779.0 2935.4 3113.1 3308.6 3532.4 3791.9 4065.5 4360.5 4691.0 5096.1 5401.7 5529.7 
5469.2 5234.7 4872.2 4484.8 4047.7 3934.0 3582.2 3120.2 2590.7 2096.7 1666.7 1307.8 1062.6 899.1 757.0 611.2 472.7 351.8 
263.0 120.8 0.0 
2341.9 2359.7 2409.5 2480.5 2562.3 2633.3 2700.9 2764.8 2832.3 2907.0 2985.2 3042.0 3081.1 3120.2 3155.7 3173.5 3138.0 3024.3 2782.6 
2480.5 2118.0 1784.0 1720.0 1517.5 1322.0 1172.7 1059.0 970.2 899.1 835.1 767.6 689.4 597.0 511.7 437.1 351.8 163.5 0.0 
2341.9 2356.1 2388.1 2423.7 2441.4 2445.0 2448.5 2434.3 2416.6 2388.1 2377.5 2388.1 2405.9 2405.9 2402.3 2366.8 2295.7 2178.5 2011.4 
1801.8 1563.7 1332.7 1293.6 1155.0 1027.0 941.7 870.7 817.4 771.2 728.5 682.3 625.5 554.4 472.7 380.3 280.7 131.5 0.0 
2341.9 2352.6 2363.3 2356.1 2317.1 2281.5 2235.3 2178.5 2153.6 2153.6 2160.7 2157.1 2135.8 2082.5 2018.5 1929.7 1823.1 1695.1 1553.0 
1403.7 1268.7 1151.4 1133.6 1044.8 952.4 884.9 828.0 771.2 714.3 643.2 586.4 515.3 451.3 376.7 273.6 170.6 99.5 0.0 
2341.9 2334.8 2313.5 2260.2 2199.8 2128.7 2068.3 2050.5 2054.1 2050.5 2036.3 2004.3 1943.9 1858.6 1766.2 1659.6 1549.4 1439.3 1339.8 
1250.9 1158.5 1076.8 1066.1 1030.6 987.9 934.6 877.8 810.3 739.2 671.7 614.8 557.9 494.0 408.7 291.4 191.9 99.5 0.0 
2341.9 2334.8 2285.1 2206.9 2125.1 2047.0 2018.5 2025.6 2025.6 2004.3 1961.7 1887.0 1798.2 1695.1 1592.1 1496.1 1389.5 1300.7 1222.5 
1119.4 1094.6 1069.7 1062.6 1062.6 1051.9 1009.3 945.3 856.5 792.5 753.4 735.6 710.8 661.0 557.9 383.8 263.0 163.5 0.0 
2341.9 2317.1 2246.0 2142.9 2047.0 1986.6 1986.6 1997.2 1986.6 1951.0 1876.4 1776.9 1673.8 1560.1 1453.5 1357.5 1261.6 1165.6 1069.7 
1044.8 1034.1 1027.0 1027.0 1023.5 1009.3 959.5 860.0 803.2 778.3 764.1 735.6 703.6 646.8 550.8 415.8 298.5 209.7 0.0 
2341.9 2313.5 2235.3 2121.6 2011.4 1972.3 1986.6 1990.1 1968.8 1915.5 1819.5 1712.9 1585.0 1467.7 1357.5 1258.0 1162.1 1034.1 984.4 
966.6 970.2 977.3 970.2 952.4 931.1 852.9 781.8 753.4 735.6 721.4 689.4 657.4 586.4 476.2 373.1 291.4 188.3 0.0 
2341.9 2317.1 2224.7 2103.8 2004.3 1968.8 1983.0 1993.7 1965.2 1901.3 1798.2 1677.4 1542.3 1418.0 1307.8 1204.7 1098.1 980.8 938.2 
916.9 931.1 934.6 931.1 920.4 874.2 824.5 760.5 735.6 725.0 714.3 700.1 703.6 589.9 490.4 351.8 270.1 159.9 0.0 
2341.9 2306.4 2214.0 2096.7 1986.6 1951.0 1972.3 1979.4 1954.6 1887.0 1787.5 1670.3 1531.7 1410.8 1304.2 1201.2 1083.9 970.2 934.6 
913.3 924.0 916.9 916.9 909.8 856.5 820.9 753.4 732.1 721.4 710.8 693.0 685.9 557.9 451.3 358.9 273.6 167.0 0.0 
